IESNA:LM-63-2002
[TEST]P1344555
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2510-583-61)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/13/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3A13R259830DE010 E3A301GPH
[LUMINAIRE]3in Adjustable LED luminaire with, R25 optic, 3000K CCT AND, 98CRI , E3A301GPH TRIM
[_SEARCH_CRI] 98
[_SEARCH_COLORTEMP] 3000
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]371
TILT=NONE
1 -1 1 49 14 1 1 -0.25 -0.25 0
1 1 14.5
0 2.5 5 7.5 10 12.5 15 17.5 20 21
22 23 24 25 26 27 28 29 30 31
32 33 34 35 36 37 38 39 40 42.5
45 47.5 50 52.5 55 57.5 60 62.5 65 67.5
70 72.5 75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 45 67.5 90
112.5 135 157.5 180
15.9 24.6 39.8 62.3 172 427.5 802.4 1211.5 1502.6 1587.8
1641.8 1696.1 1736.3 1765 1792.4 1812.1 1833.2 1846 1854.3 1847.4
1832.5 1796.2 1750.5 1690.2 1626.9 1533.8 1437.2 1337.5 1181.1 783
403.6 160.3 43.3 18.3 3.8 0.7 0.3 0.3 0.3 0.3
0.3 0.3 0.3 0 0 0 0 0 0
15.9 24.9 39.8 62 169.6 413.6 773.6 1183.8 1473.2 1558.4
1624.5 1670.2 1714.5 1744.9 1770.5 1789.9 1807.6 1821.8 1825.6 1817.3
1796.9 1766 1720.4 1660.5 1587.4 1507.1 1412.6 1296.7 1149.9 753.9
385.3 157.2 43.6 18.7 4.2 0.7 0.3 0.3 0.3 0.3
0.3 0.3 0.3 0 0 0 0 0 0
15.9 23.9 38.1 61.3 166.5 380.8 722.4 1112.9 1406.7 1488.1
1549 1599.5 1632.4 1659.4 1681.9 1697.5 1708.2 1719.3 1718.3 1707.2
1687.8 1652.9 1605.1 1551.1 1482.9 1391.2 1299.4 1184.9 1030.5 628.6
312.9 141.9 40.8 18 4.5 0.7 0.3 0.3 0.3 0.3
0.3 0.3 0.3 0 0 0 0 0 0
15.9 24.6 37.7 59.5 147.8 343.4 647.6 999.3 1286.3 1371.8
1436.2 1480.5 1514.7 1537.9 1551.4 1559.4 1563.9 1568.7 1563.5 1549
1523.7 1489.8 1444.5 1381.1 1313.6 1210.8 1107.3 974.8 815.5 442.4
231.6 122.5 37.7 17 4.8 0.7 0.3 0.3 0.3 0.3
0.3 0.3 0.3 0 0 0 0 0 0
15.9 23.9 37 56.1 126.7 295.6 550 855.7 1130.9 1208.4
1269.7 1316.4 1348.9 1370.7 1382.2 1382.9 1378.7 1370.1 1358.6 1340.3
1307.4 1264.5 1207 1130.9 1028.8 918.3 795.1 666 551.1 292.8
166.2 94.5 34.3 15.2 5.5 1 0.3 0.3 0.3 0.3
0.3 0.3 0.3 0 0 0 0 0 0
15.9 23.5 35.7 52.6 108 245.4 440.3 687.1 906.2 983.1
1044.7 1090.4 1118.4 1133.6 1138.5 1132.6 1118.7 1095.6 1070.6 1038.1
996.2 939.4 866.1 777.8 677.4 581.2 486 407.1 329.9 192.8
118.4 70.3 32.2 11.4 4.8 1 0 0.3 0.3 0.3
0.3 0.3 0.3 0.3 0.3 0 0 0 0
15.9 23.2 34.3 49.2 91.7 196.3 346.8 521.6 686.8 739.7
785.1 818.6 838.4 844.6 838.7 822.8 799.9 766.7 726.9 686.1
643.8 588.8 522 453.1 379.4 325.7 272.8 229.5 195.6 129.1
83.1 45.3 19 7.6 3.1 0.7 0 0.3 0.3 0.3
0.3 0.3 0.3 0.3 0.3 0.3 0 0 0
15.9 21.5 29.4 38.4 49.5 80.7 130.8 173.4 203.9 209.1
211.5 209.8 205.3 198.3 190.7 180.3 169.3 156.1 145 131.2
119.8 108.7 97.3 87.2 75.8 65.4 55.4 46.4 35.3 13.8
8.7 3.8 1 0.3 0 0 0 0.3 0.3 0.3
0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0
15.9 18.7 21.1 23.2 24.9 25.6 24.9 23.2 21.8 20.8
20.1 19.4 18.3 17.3 16.3 15.2 14.5 12.8 11.1 9
6.6 4.5 3.8 3.1 2.4 1.7 1.4 0.7 0.7 0
0 0 0 0.3 0.3 0.3 0.7 0.7 0.7 1
1 1 1 0.7 0.7 0.7 0.7 0.7 0
15.9 15.9 14.9 13.8 12.1 10 8.3 6.9 5.2 4.5
4.2 3.5 3.1 2.8 2.4 2.1 1.7 1 1 0.7
0.7 0.3 0.3 0.3 0.3 0.3 0 0 0 0.3
0.3 0.3 0.7 0.7 0.7 0.7 1 1 1.4 1.4
1.4 1.4 1 1 1 1 1 1 0
15.9 13.2 10.4 8 5.9 4.2 3.1 2.1 1 0.7
0.7 0.3 0.3 0.3 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0.3 0.3 0.3 0.7 0.7 1 1 1.4 1.4 1.4
1.4 1 1 1 0.7 0.7 0.7 0.7 0
15.9 11.1 7.6 5.2 3.5 2.4 1.4 0.7 0.3 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0.3 0.7 0.7 1 1 1.4 1.4 1.4 1.7 1.7
1.4 1.4 1 1 0.7 0.7 0.3 0.3 0
15.9 10 6.6 4.2 2.8 1.4 1 0.3 0.3 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0.3 0.3 0.3
0.7 1 1.4 1.4 1.7 1.7 1.7 2.1 2.1 2.1
1.7 1.7 1.4 1 1 0.7 0.3 0.3 0
15.9 9.7 5.9 3.8 2.4 1.4 1 0.3 0.3 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0.3 0.3 0.3 0.7
1 1.4 1.4 1.7 1.7 2.1 1.7 2.1 2.1 2.1
2.1 1.7 1.4 1.4 1 0.7 0.3 0.3 0
